Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
6AT Furniture Feed Evolution™ Recessed Poke-Thru Surface Style Cover
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Aluminum, Black, Brass, Bronze, Gray, and Nickel
Product Series: Evolution
Type: Multi-Service
Component Type: Cover Assemblies
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Hole Size: 6"
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit