POWER UP YOUR PRODUCTIVITY AT NECA 2019
Join us in Las Vegas from September 14-17 at booth #1553.
Menu
Search
Menu
6AT Evolution™ Recessed Poke-Thru Flush Cover
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Aluminum, Black, Brass, Bronze, Gray, Nickel, Brushed Aluminum, Satin Brass, and Satin Nickel
Product Series: Evolution
Type: Multi-Service
Component Type: Cover Assemblies
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Hole Size: 6"
Buy American Act Compliance
Country Of Origin: MULTIPLE
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit