Evolution 6ATCFF Series Recessed Furniture Feed Assembly with Surface Style Cover
6ATCFFBZ
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For carpet, tile, wood and laminate concrete floor coverings. For use in 6'' (152mm) diameter opening. Devices are recessed 3 1/4'' (83mm) below floor surface. Die-cast aluminum cover assembly provides one (1) 3/4'' trade size screw plug opening and one (1) concentric 2''-1 1/4'' trade size screw plug opening and is available in the following powder coated finishes: (BK) black, (GY) gray, (NK) nickel, (BS) brass, and (BZ) bronze. INCLUDED: For Side Compartments: No Device Plates are provided. For Center Compartment: No Device Plates are provided. For Bottom Feed Compartment: One (1) 5PTHA 1/2-Gang Pass-Through Housing Assembly, One (1) 5FFHA 1 1/2-Gang Pass-Through Housing Assembly, One (1) 575CHA 1/2-Gang 3/4'' Conduit Housing Assembly (also includes junction box attached to the 3/4'' conduit). NOTE: UL Fire Classified for up to 2-hour rated floors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The Evolution Series poke-thru design includes all metal die-cast aluminium cover assemblies, with two unique spring-loaded slide egress doors
- Available in surface style and flush style in standard finishes of brass, gray, black, nickel, bronze, and aluminium offering a wider range of aesthetic options
- Added furniture feed capacity. ATCFF Series Poke-Thru Device offers the largest dual service furniture feed capability on the market.
- Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
- All Evolution Series Poke-Thru Devices like every Wiremold/Legrand Poke-Thru Device meets and exceeds UL scrub water exclusion requirements for tile, carpet, and wood covered floors.
- Wide trim flange is designed to meet the ADA Accessibility Guidelines as it pertains to ADA Standard 4.5 which addresses changes in floor and ground surface levels. The poke-thru trim flanges are beveled so the slope is no greater than 1:2 ratio.
- Suitable for use in air handling spaces, in accordance with Sec 300-22(C) of the National Electrical Code.
- Quick and easy installation without the need for additional fasteners or a second installer.
- UL Listed and UL Fire Classified to U.S. and Canadian safety standards. UL Fire rated for up to 2-hour rated floors maintains the fire classification of the floor.
- This product meets the material restrictions of RoHS
Specifications
General Info
| Color | Bronze | ||
| Product Type | Poke-Thru Assembly | ||
| Material | Steel | ||
| Application Sector | Commercial, Education, Healthcare, Hospitality | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Features | Recessed | ||
| Number of Knockouts | 2 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | UL Fire Classified, cULus, NEC | ||
| Cover Style | Furniture Feed, Surface | ||
| UPC Number | 786564060260 |
Dimensions
| Product Depth US | 16.25 in | ||
| Product Height US | 7.75 in | ||
| Product Width US | 7.75 in | ||
| Product Weight US | 10.5 lb | ||
| Core Hole Size | 6 in | ||
| Cubic Capacity | 24.5 in³ | ||
| Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Service Capacity | Dual | ||
| Fire Rating | 2 hr | ||
| Floor Type | Carpet, Concrete, Polished Concrete, Terrazzo, Tile, Wood | ||
| Number of Outlets | 4 |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Catalog
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I put an l630r in the poke thru and is there a cover for the recepticle?
Hi,
The 6" poke thru will not be able to accept that. See the below link for information on our poke thrus and which kinds of receptacles can fit.
https://legrand.my.site.com/knowledgebase/s/article/Poke-Thru-Devices-Straight-blade-and-locking-receptacle-options-for-Evolution-poke-thrus
Thanks,
Date published: 2024-10-11
Do you sell replacement KO blanks for the 3/4" and 1 1/4" holes in the top?
Jesse,
Part number 6FFKIT-BK would be the replacement screw plug kit for that cover.
Thanks,
Date published: 2024-08-20
Can the 6ATCFF be converted to the 6ATC2P?
Hello,
CAUTION: to prevent electrical shock, shut off the power to the poke thru prior to performing any work.
Yes, the furniture feed cover can be replaced with the 6CT/6CTC series covers. However, remember to add all device plates and any necessary bottom feed plates that may be required.
Note: The 1BHA will have to be ordered if adding the 175CHA, 1125CHA, 1PTHA, or 1BLH bottom housing assemblies. Additionally, the 1BHA with one of the previously listed bottom housing assemblies must be added if installing the 68REC receptacles and 5BLH blank with tunnel from one side to the other as the 15FFHA included with the 6ATCFF does not allow for use of the tunnel.
Thank you,
Date published: 2023-01-04
For thr 6atcffbk
Hello,
Please send us an email to technical.support@legrand.us or give us a call at 844-957-3783. Select option 2 for Wiremold and 2 for Technical Support. We are available to assist with Wiremold products including the 6ATCFF series poke-thru.
Thank you,
Date published: 2022-12-19
Can the 6ATCFF Poke thru accommodate a quad outlet 3/4" conduit, and for A/V, and voice data utilizing a 2" conduit knockout? Thanks
Hi Mike,
The 6ATCFF is solely a furniture feed poke thru. For outlets and data/AV I would suggest the 6ATC2P version which comes with (2) 20A duplex receptacles and can accept up to 2" conduit using the 152CHA adapter. Please note when receptacles are in the box the low voltage must also have jacks / a disconnect point. The low voltage cables cannot be ran though the box at all times as the cover will remain option, possibly affecting the UL and fire rating of the poke thru. If you need any additional information, or have questions about this requirement please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us.
Date published: 2024-07-11
Can a 6ATC2P be converted to a 6ATCFF?
Hello -
Yes, the 6ATC2P can be converted to a 6ATCFF by changing the cover plate. The 6CFFTC cover comes with a divider that can be installed in place of the receptacle and communication mounting plates. Bottom feed device plates can also be changed as needed.
Thank you
Date published: 2022-01-14
Bazaarvoice SAP Hybris Integration Version 2.8.1


