Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
RC9AMDTC Communications Assembled Poke-Thru Device
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors:

RC9AMDTCGY - Gray
RC9AMDTCBK - Black
RC9AMDTCAL - Brushed Aluminum
RC9AMDTCBS - Brushed Brass
RC9AMDTCVY - Ivory
RC9AMDTCAB - All Brass Colored
RC9AMDTCAA - All Aluminum Colored

Product Series: RC9AMD
Type: Single Service
Component Type: Full Assemblies
Dimensions
Hole Size: 3"
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit