Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
25DTC Series Blank Pole
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors: Ivory, White, Black, and Gray
Product Series: Tele-Power
Listing Agencies/Third Party Certifications
cULus: Yes
Technical Information
Material: Steel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
DownloadView Specification Chart
Eco-Benefit Information
PepResources
You Might Like
PT5262W
PlugTail® Spec Grade Receptacles, 20A, 125V, White
PT5362W
(0 Reviews)
TracJack Recessed F-conn 75 Ohm Fog White, OR-63700087
TracJack Recessed F-conn 75 Ohm Fog White
OR-63700087

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit