30TP Series Duplex Receptacle Cover
30TP-B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Routing power, data, and A/V – neatly and simply – from up there to down here; that’s what Tele-Power® Poles are all about. Their sole purpose is to get the business end of your wire and cabling needs down to your workstation, equipment, or modular furniture. Specifically, in away-from-the-wall locations in open commercial office areas, schools, labs, stores and other sites. Whatever power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers, Wiremold Tele-Power Poles handle all of your needs effortlessly. For modular office furniture – our poles easily provide the hook up to feed office partitions. The poles are also available with specialized electrical circuits such as dedicated/isolated ground. Vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single or dual service feeds. Legrand/Wiremold offers the broadest selection of open space solutions. With standard, custom and configurable products, you can rest assured that the right solution is readily available and adaptable to your current and future work environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Faceplate, Mounting Bracket | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | 30TP Series, Tele-Power | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | File E53857 | ||
| UPC Number | 786776046557 |
Dimensions
| Product Height US | 2.71 in | ||
| Product Length US | 4.5 in | ||
| Product Width US | 0.36 in | ||
| Product Weight US | 0.7 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E53857 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Am I able to add a 3rd duplex receptacle to the 30TP-412V by adding a 30TP-B cover plate and a duplex receptacle?
Hello. Yes, that is exactly how to add another duplex to that pole. Please see the article linked here for details: https://legrand.my.site.com/knowledgebase/s/article/Poles-Columns-Adding-devices-to-30TP-and-30TC-Series-Poles
Thanks!
Date published: 2024-11-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2649 | Pass and Seymour
Thermoplastic elastomer (TPV) construction stands up to impacts,oils, chemicals, heat, and weather

