CabinetMate Plug-In Outlet Center Unit / 120V/15A/36 long/9 O/L /15' cord
3609ULBD
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Nine outlets. 15' (4.6m) cord. Length 36'' (914mm). Receptacle center-to-center 3'' (76mm). cULus.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776180701 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Single | ||
Number of Receptacles | 9 | ||
Application Sector | Commercial | ||
Standard | cULus Listed | ||
Type | PIOC |
Dimensions
Product Width US | 1.5 in | ||
Product Length US | 36.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Frequency Rating | 60 Hz | ||
Amperage | 15 A | ||
Mounting Type | Screw-on Mount | ||
Voltage | 120.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1