text.skipToContent text.skipToNavigation

Discontinued - Power Commander PDU/120V/40A/split-phase (2 x 20A)/36 pcs 5-20R O/L

4B86B2-2 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Two circuits with two 20A resettable circuit breakers. Thirty-six 20A outlets with T-slots, black housing. 12' (3.6m) cord. Length 70'' (1.8m).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type PIOC
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Number of Receptacles 36
Receptacle Type Simplex
Standard cULus Listed: File E173292, Guide NWGQ
UPC Number 786776061116
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E173292
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 20 A
Enclosure Type Aluminum
Environmental Conditions Dry interior locations
Mounting Type Swivel Bracket, Drop-In Clip, Z Bracket, L Bracket, Spring Clip
Phase Single
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;