Plug-In Outlet Center Unit / 120V/15A / 36 long / 9 O/L / Lighted Switch / 15' cord
UL309BD
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Nine outlets, lighted switch, 15' (4.6m) cord. Length 36'' (915mm). Receptacle center-to-center 3'' (76mm).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum, Gray | ||
| Product Type | Power Strip | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Lighted Switch, Resettable Circuit Breaker | ||
| Number of Receptacles | 9 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | Single | ||
| Standard | cULus Listed | ||
| UPC Number | 786776180688 |
Dimensions
| Product Length US | 36.0 in | ||
| Product Width US | 1.5 in | ||
| Product Weight US | 6.8 lb | ||
| Receptacle Spacing | 3 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Technical Information
| Amperage | 15 A | ||
| Cord Length | 15 ft | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting Type | Slide-off, Snap-on | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Voltage | 120.0 V | ||
| Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L1-802JA2JYB0005M | Ortronics
Infinium, LC Uniboot to MDC, Plenum, Duplex Patch Cords
