Wiremold ALA3800 Series Raceway Cover
ALAC-5
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold ALA Series Aluminum Raceway meets the demands of commercial spaces, providing a handsome and effective method of consolidating power and communications cabling. In laboratories, healthcare facilities and upscale office locations, the two channel, two cover aluminum raceway directs power and communication cabling services where required and provides access to one channel at a time.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Type | Raceway Cover | ||
| Material | Aluminum | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | ALA3800 Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Installation Location | On Wall | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
| UPC Number | 786776189674 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 3.0 in | ||
| Product Volume US | 45.1 cu in | ||
| Product Width US | 60.13 in | ||
| Product Weight US | 0.281 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E4376 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Is Pre-Wired | No | ||
| Voltage | 600.0 V |
Resources
Installation Instructions
BIM Models
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you cut the cover's to length? One of my colleagues suggested you do. What would the part numbers be? The catalog mentions ALAC-5 is a carton of (8) 5' sections. Would ALAC-4.25 be a carton of (8) 4.25' sections?
Hello. Custom configurations would be quoted by the regional sales rep working through our Customs team. Thanks!
Date published: 2025-02-03
Why can't I find AL4000C-0300 on your website?
Hello.
The AL4000 raceway series has many unique configurations, including the AL4000C-0300, that are custom configured and quoted by the Wiremold Project Services team. These configurations are not standard offerings, which is why many of them will not be found on the website.
You can see the AL4000 series cutsheet at the following link:
[https://legrand.webdamdb.com/directdownload.php?ti=55653934&tok=JWashlAV6lc22NlK1gUXtgRR].
Please contact Project Services for additional details.
Thanks!
Date published: 2024-07-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMLS-MB2 | Wattstopper
Photosensor mounting bracket for J-box mounting.
