text.skipToContent text.skipToNavigation

Eclipse PN10 External Elbow Fitting

PN10F18FW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PN 10 Series External Elbow. For right angle turns around external corners.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • PN 10 Series External Elbow. For right angle turns around external corners.

Specifications

General Info
Color Fog White
Product Series Eclipse Series
Type Fitting
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability rewuirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-2600 of CEC.
UPC Number 786776035629
Dimensions
Product Length US 1.625 in
Product Width US 1.625 in
Product Weight US 0.093 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;