text.skipToContent text.skipToNavigation

Wiremold OFR Series Overfloor Raceway 4-Gang Box

OFR48-4 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold OFR Series Overfloor Raceway System provides four-channels of capacity and access to a wide range of power, communications, and A/V connectivity options in the smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems. This system installs over existing floor coverings and is both tamper-resistant and installer-friendly, making it an ideal solution for relocatable or permanent installations where access through floors and ceilings is not an option.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Black
Product Series OFR Series
Type Raceway Device Box
Material Steel
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Installation Location On Floor
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cETLus Listed Surface Metal Raceway: Report Number G100217061CRT-001
UPC Number 786776175172
Dimensions
Product Depth US 7.0 in
Product Height US 2.25 in
Product Volume US 291.38 cu in
Product Width US 18.5 in
Product Weight US 4.5 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  G100217061CRT-001
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Number of Gangs 4
Voltage 300.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Looking for keystone faceplate (Ethernet) cover plate. for this insert Wiremold OFR Series Overfloor Raceway 4-Gang Box

Asked by: Filip Kunsten
Hello, Keystone jacks can be installed by using OFR47-R device plate along with a decorator style mounting strap sold by others such as Ortronics, On-Q or Pass & Seymour.
Answered by: Wiremold Tech Support
Date published: 2025-06-09
  • y_2026, m_1, d_7, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OFR48-4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT