COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
20GB606GFI6 GFCI Plugmold® Multioutlet System
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Available in, Anodized Aluminum, Painted Black, Painted Gray, Stainless Steel, Painted Ivory, Painted White
Product Series: 2000GFCI
Component Type: Raceway Base & Cover
Special Features: Tamper-Resistant, GFCI
Technical Information
Material: Steel
Capacity: Single Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit