Discontinued - AL20GB306 Aluminum Plugmold® Multioutlet Strip
AL20GB306
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Attractive, tapered snap-together aluminum extrusions. Blend with any décor. Enables quick and easy circuit modifications or additions.
- Satin anodized finish. Provides aesthetic upscale appearance and corrosion resistance.
- Full range of fittings. Provides a complete wiring solution.
- Factory wired in 3’, 5’, and 6’ lengths with flush 15A, 120V specification grade receptacles. Ideal for locations requiring a high concentration of devices.
- Choice of standard 6'', 12'' and 18'' or custom receptacle spacings. Provides flexibility of outlet locations.
- Choice of single circuit, alternating circuit or isolated ground receptacles. Meets any job requirement.
- Customization available. All products can be modified to accommodate virtually any application.
- This product meets the material restrictions of RoHS.
Specifications
General Info
Product Line | Wiremold | ||
Replaced by Part Number | AL20GB306TR | ||
UPC Number | 786776044164 | ||
Country Of Origin | United States | ||
Number of Receptacles | 6 | ||
Application Sector | Commercial | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 of NEC. | ||
Type | Plugmold |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Amperage | 15 A | ||
Enclosure Type | Aluminum | ||
Voltage | 120.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this available in a 2 circuit configuratoin?
Hello,
That specific model is 3' long, standard receptacles, single circuit. The closest option with dual circuit is the 6' section model number AL20GBA606TR, which has tamper resistant receptacles.
Date published: 2020-11-23
Bazaarvoice SAP Hybris Integration Version 2.8.1