text.skipToContent text.skipToNavigation

Discontinued - AL20IG306 Aluminum Plugmold® Multioutlet Strip

AL20IG306 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


3' Aluminum Plugmold Multioutlet System, IG

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Attractive, tapered snap-together aluminum extrusions. Blend with any décor. Enables quick and easy circuit modifications or additions.
  • Satin anodized finish. Provides aesthetic upscale appearance and corrosion resistance.
  • Full range of fittings. Provides a complete wiring solution.
  • Factory wired in 3’, 5’, and 6’ lengths with flush 15A, 120V specification grade receptacles. Ideal for locations requiring a high concentration of devices.
  • Choice of standard 6'', 12'' and 18'' or custom receptacle spacings. Provides flexibility of outlet locations.
  • Choice of single circuit, alternating circuit or isolated ground receptacles. Meets any job requirement.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
UPC Number 786776044270
Country Of Origin United States
Number of Receptacles 6
Application Sector Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Plugmold Strips: Meets Article 380 of NEC.
Type Plugmold
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Amperage 15 A
Enclosure Type Aluminum
Voltage 120.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;