NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
6000 Large Raceway
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: 6000
Component Type: Raceway Base & Cover
Technical Information
Material: Steel
Capacity: Multiple Channel
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Resources
Online Resources
You Might Like
Hard Use Spec Grade Receptacle
Hard Use Spec Grade Receptacle, Back & Side Wire, 20A, 125V, Ivory
5362I
(0 Reviews)
Keystone Recessed F-conn 75 Ohm, OR-KSFCNR-99
Keystone Recessed F-conn 75 Ohm Wiremold Ivory
OR-KSFCNR-99