text.skipToContent text.skipToNavigation

Discontinued - 862GFI Series PVC Floor Box Assembly for Wood or Concrete Floors

862TGFI Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  895TGFI, 862

862 Series Residential Floor Boxes provide an excellent solution for the low density power or communication requirements in open space areas. Durable PVC construction and an innovative design allows the 862 Series Residential Floor Boxes to be installed in either wood or slab-on-grade concrete floors. 862 Series Floor Boxes are designed to work with a full range of forged, solid brass or brushed aluminum covers to accommodate a wide range of power and communication devices.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes 862 Series Floor Box, one Decorator style 15A, 125V tamper-resistant brown receptacle, and one 895TGFI brass cover for tile. Order 862KIT when using in concrete floor.

Specifications

General Info
Material PVC
Application Sector Commercial, Hospitality, Residential
Product Line Wiremold
Country Of Origin Mexico
Replaced by Part Number  895TGFI, 862
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
Cover Material Brass
UPC Number 786564032618
Dimensions
Product Weight US 1.85 lb
Knockout Size 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Box Capacity 1 Gang
Service Capacity Single
Floor Type Concrete, Wood
Depth Behind Device Plates 3.5 in
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;