WMFB2DRKS4B Series Dual-Gang Floor Box Assembly
WMFB2DRKS4B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold® WMFB Series Residential Wood Floor Boxes from Legrand® provides an excellent and cost effective solution for power, communication, and A/V requirements in open space areas. WMFB Series Floor Boxes provide a wide variety of service combinations to meet a broad range of residential power, communication, and A/V requirements. WMFB Series Floor Boxes are available with a wide range of both brass and nickel covers that enhance residential applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Wiremold® WMFB Series Residential Wood Floor Boxes from Legrand® provides an excellent and cost effective solution for power, communication, and A/V requirements in open space areas. WMFB Series Floor Boxes provide a wide variety of service combinations to meet a broad range of residential power, communication, and A/V requirements. WMFB Series Floor Boxes are available with a wide range of both brass and nickel covers that enhance residential applications.
- Includes dual-gang box, one 15A tamper-resistant duplex receptacle, 106 adapter with four openings for communication devices, and brass cover with four screw plugs.
- Box Dimensions: 3 1/4'' W x 3 3/4'' L x 3 7/8'' D (83mm W x 95mm L x 98mm D) Device Plate: 4 7/8'' W x 5 1/16'' L (124mm W x 129mm L).
- For hole cut dimensions, see installation instructions sheet.
Specifications
General Info
| Product Type | Floor Box | ||
| Material | PVC | ||
| Application Sector | Commercial, Residential | ||
| Product Family / Series / Group | WMFB Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Construction | Not Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Nonmetallic Outlet Boxes: File E143222 Guide QCMZ. Meets Article 314.27(C) of NEC. | ||
| Cover Material | Brass | ||
| Cover Style | Surface | ||
| UPC Number | 786564054023 |
Dimensions
| Product Depth US | 3.875 in | ||
| Product Width US | 3.25 in | ||
| Product Weight US | 1.76 lb | ||
| Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E143222 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Recessed | ||
| Cable Entry | Through Floor | ||
| Box Capacity | 2 Gangs | ||
| Service Capacity | Dual | ||
| Floor Type | Wood | ||
| Depth Behind Device Plates | 3.87 in | ||
| Minimum Floor Depth | 5 in | ||
| Number of Outlets | 2 |
Resources (4)
Cutsheet
Installation Instructions
Brochure
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MP8 | Wiremold
Delivering adaptability throughout the product life-cycle.
