text.skipToContent text.skipToNavigation

Discontinued - Plug-In Outlet Center Unit / 120V/15A / 6 O/L / Lighted Switch / 15' cord / Network Protector / Computer-Grade Surge Protectors

M6BZNET-15 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Six outlets, two spaced for transformers. Lighted switch, data line protector with RJ45 jacks. 15' (4.6m) power cord with 45° right angle plug. Length 18'' (457mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wiremold
UPC Number 786776180725
Country Of Origin Mexico
Application Sector Residential/Commercial
Standard cULus Listed: File E66421, Guide XYBS, VZCA
Type PIOC
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Phase Single
Frequency Rating 60 Hz
Connection Cord Ended
Class 75
Amperage 15 A
Short Circuit Rating 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G]
Response Time <1 ns
Mounting Type Slide-off, Snap-on
Mounting Yes
Type of Indicators Light
Voltage 120.0 V
Environmental Conditions Indoor, dry location

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;