adorne® Smart Home/Away Switch Color Change Kit, Magnesium
WNAL33CKITM1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.09 USD
Explore more color options with the adorne® Smart Home/Away Switch Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Graphite, Magnesium and White. Compatible only with associated Netatmo smart device and is not compatible with other standard devices.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Explore more color options with the adorne® Smart Home/Away Switch Color Change Kit. The color change kits make it easy to change the color of a device during the installation process as needed. Color options include: Graphite, Magnesium and White. Compatible only with associated Netatmo smart device and is not compatible with other standard devices.
- The interchangeable face covers allow you to update the look of your device without switching out the actual device.
- Compatible only with adorne Smart Lighting with Netatmo smart home/away switch, WNAL33, WNAL34
- More color options available to fit any style: Graphite, Magnesium and White.
- Complete the look with a sleek, screwless adorne® Wall Plate, and coordinate with other designer switches and outlets available from the adorne® Collection.
Specifications
General Info
| Color | Magnesium | ||
| Product Type | Switch Cover | ||
| Material | Polycarbonate | ||
| Finish | Gloss | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Family / Series / Group | Smart Lighting with Netatmo | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Smart Lighting, With Netatmo | ||
| Warranty Type | 2-Year Limited Warranty | ||
| UPC Number | 785007450835 |
Dimensions
| Product Height US | 0.24 in | ||
| Product Length US | 1.75 in | ||
| Product Width US | 1.75 in | ||
| Product Weight US | 0.011 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Indoor/Outdoor | Indoor |
Resources (8)
Installation Instructions
Instruction Sheet
Brochure
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2WHW10 | adorne Collection
Ideal for all-white projects that want a look that’s bright and clean, with a hint of added sheen.
$9.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL10CKITM1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Switch
$9.85
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GWH4 | adorne Collection
Glossed to perfection, for a finish as captivating as it is contemporary.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL23M1 | adorne Collection
Battery-operated, pairs with Smart Switch or Smart Outlet with Netatmo
$41.82
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152W4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$6.44
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532MEDRBL | adorne Collection
Engraved 15A Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBPDLA | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$79.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL33CKITG1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Home/Away Switch
$7.09
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532GEDRBL | adorne Collection
Engraved 15A Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL10CKITM1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Switch
$9.85
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2032MENL | adorne Collection
adorne Registered Engraved Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597GRY | radiant Collection
Spec-Grade 15A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$21.97
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACRJ25M1 | adorne Collection
Keystone insert.
$7.69
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532MEMSTR | adorne Collection
Engraved 15A Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL10CKITG1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Switch
$9.85
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2032GENL | adorne Collection
adorne Registered Engraved Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532GEMSTR | adorne Collection
Engraved 15A Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR52151W | Pass and Seymour
Residential Single Outlet


