adorne® 1-Port Frame, Graphite
AC1PFG1
adorne Collection
adorne® 1-Port Frame, Graphite is rated
out of
5 by
20.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.89 USD
For a consistent look throughout your project or remodel, select an adorne keystone frame to enable audio, video and data connectivity in an adorne Wall Plate.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Enables one keystone insert to be used with an adorne Wall Plate
- Easy "1-for-1" installation lets you simply upgrade existing inserts in just minutes
- Innovative snap-in system makes installation fast and simple
- Other color options available
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets
Specifications
General Info
| Color | Graphite | ||
| Product Type | Device Plate | ||
| Material | ABS Plastic | ||
| Finish | Metallic | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Construction | Plastic | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 804428434061 |
Dimensions
| Product Depth US | 7.5 in | ||
| Product Height US | 0.5 in | ||
| Product Volume US | 15.0 cu in | ||
| Product Width US | 4.0 in | ||
| Product Weight US | 0.11 lb |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Ports | 1 |
Resources
Installation Instructions
Brochure
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Murphy75 from
Beautiful color!
We were looking for a color to match our new marble backsplash. Magnesium worked perfectly. The port frame was also well-built and easy to install.
Date published: 2019-11-23
Rated 5 out of
5
by
Anonymous from
Design, design, design
It is built to last, made from high-quality materials, and very easy to install.
Date published: 2026-06-01
Rated 5 out of
5
by
CP from
Easy and Beautiful
Easy to install and perfectly matches the rest of my outlet covers!
Date published: 2024-11-05
Rated 5 out of
5
by
Jack Aroo from
Great option to match Adorne products
Love that I can use this to match my other Adorne outlets
Date published: 2024-09-14
Rated 5 out of
5
by
Sean Summers from
Looks great
Matches perfect with outlets and USB-C outlet
Date published: 2024-02-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can any of tv/data frames be used in two gang configuration with an outlet?
Hello,
Yes, in a 2 gang box You can have an outlet and TV and data connections.
Hope this helps,
Have a great day.
Date published: 2018-12-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC6RJ45G1 | adorne Collection
Keystone insert.
$17.77
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GGR4 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$21.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACNRFCG1 | adorne Collection
Keystone insert.
$5.86
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2GR6 | adorne Collection
Dark, handsome and a little bit mysterious, it’s perfect for adding on-trend edge to any space.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC2PFG1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.
$3.89
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PLS1820MW | Pass and Seymour
Series 18 In-Line Connectors


