Discontinued - adorne® Bleu Noir 5-Gang Screwless Wall Plate
AWP5GBN1
adorne Collection
adorne® Bleu Noir 6-Gang Screwless Wall Plate is rated
out of
5 by
9.
Bazaarvoice SAP Hybris Integration Version 2.8.1
A sharp navy hue that fits current and enduring trends perfectly, for exceptional style that lasts. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Bleu Noir | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007270273 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 10.7 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E143222 | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 5 | ||
| Orientation | Vertical | ||
| Thickness | 0.35 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Aivars from
Clean, easy and good looking.
I installed this 6-gang switch plate in our basement and it makes a huge difference! These switch plates look so polished and the colors are fantastic. So much easier to wire and install than normal switches and plates. I am slowly retrofitting the whole house with Legrand switches and plates.
Date published: 2020-09-11
Rated 4 out of
5
by
a-so from
Great subtle color... in bright light
The plate is a standard Adorne (which means really good, IMHO). The thing here is the color. Bleu-noir means blue/black, and that is what it is. When I got it and saw it in my bright kitchen, it was beautiful. But its location was in a room with less light. The black totally takes over there.
So go for it if you can place it in a bright location.
Date published: 2020-08-31
Rated 5 out of
5
by
World Wide Beagle from
Easy way to upgrade and make a bathroom stand out
Our guest bath was all white on white. White tile, walls, cabinets, receptacles and faceplates. Dead boring. Upgraded all six faceplates to Adorne Bleu Noir. New Adorne switches and receptacles. Painted the cabinets in the same blue. For little money, the bath now looks modern and classy. While not inexpensive, state of the art engineering, electrical design and quality. You will get complements
Date published: 2024-06-12
Rated 5 out of
5
by
World Wide Beagle from
Professional qualify electrical mounting pkate
Incredibly well built. A very high tech plate but simple to install. Attractive and extremely robust
Date published: 2024-05-20
Rated 5 out of
5
by
Mcjrubin from
Great look
gives my house an inexpensive upgrade for a very contemporary look . Money well spent.
Date published: 2022-09-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will you be restocking blue noir 1-gang plus wall plates?
Yes, the Blue Noir plate is just temporarily out of stock.
Date published: 2021-12-13
When 2-gang Bleu Noir wall plates will be in stock?
This adorne 2 gang wallplate is currently in stock and can be purchased off our website, as well as through any Legrand distributor:
https://www.legrand.us/wiring-devices/adorne-collection/wall-plates/adorne-bleu-noir-screwless-wall-plate/p/awp2gbn4
Date published: 2021-11-09
Are the bleu noir wall plates coming back at all?
The Blue Noir wall plate is just temporarily out of stock and will be available again.
Date published: 2021-06-04
When will the Bleu Noir outlets and switches and cover plates be back in stock? I need 5 single outlets and 1 switch and6 cover plates. Thank you Holly
Hi Holly!
As of now these are expected to be back in stock the week of 2/24.
Date published: 2021-06-03
Bazaarvoice SAP Hybris Integration Version 2.8.1


