Discontinued - adorne Touch Wi-Fi Ready Master Tru-Universal Dimmer
ADTH700RMTUG1
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light.
- Works with virtually any 120V dimmable bulb or fixture.
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Pair with a Touch Wi-Fi Ready Remote Dimmer for 3-way control. Simply follow the provided instructions after installing to pair with the Master Dimmer.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
| Color | Graphite | ||
| Material | Lexan, Polycarbonate | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Indicator Lights, Smart Lighting | ||
| Number of Switches | 1 | ||
| Switch Type | Touch | ||
| Warranty Type | 2-Year Limited Warranty | ||
| UPC Number | 785007234633 | ||
| Works With | Amazon Alexa, Google Assistant, Radio Frequency |
Technical Information
| Amperage | 5.5 A | ||
| Requires Neutral Wire | Yes | ||
| Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
| Connection Type | Internal Pressure Plates | ||
| Mounting Type | Box | ||
| Number of Gangs | 1 | ||
| Number of Poles | 3-Way, Multi-Location, Single Pole | ||
| Voltage | 120.0 V | ||
| Wattage | 700 W |
Resources
Installation Instructions
Instruction Sheet
Brochure
Specifications
Supporting Document
adorne Touch Tru-Universal Dimmer Bulb Compatibility
pdf
adorne Limited 2-Year Warranty
pdf
Cleaning Instructions for Wiring Devices
pdf
adorne Room Planner Checklist
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Wireless Lighting Control Products Custom Settings
pdf
View More
Sell Sheet
User Guides
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have 3-way toggle switch controlling the living light from 2 different location. I am planning to change 1 switch with ADTH700RMTU and other to remain 3way toggle switch. Does ADTH700RMTU switch works as 3 way switch?
You would not be able to wire it in that way. Please consult a licensed electrician for the reconfiguration necessary to support this device.
Furthermore the Adorne Wi-Fi ready line of devices has been discontinued.
Please refer to the Adorne with NETATMO line of devices for their replacements.
Date published: 2022-10-11
Is there an Adorne switch/dimmer that will control a ceiling fan speed? The type of ceiling fan that you put over your bed.
Adorne does offer a fan speed control(AAFN4S16AW4) but it will only control the fan. You would have to install a separate dimmer to control the light.
Date published: 2022-09-22
after a recent power outage, my legrand dimmer is somehow turning on by itself at random intervals. i have tried doing a factory reset and reprogram but the problem keeps happening. please advise.
Please contact Technical Support for assistance with troubleshooting or possible replacement dimmer.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-09-09
Is it possible to use ADTH700RMTUW1 in a 3-way application with a 3-way paddle switch? I am trying to come up with a solution where we have dimming capabilities at only one location, and a second location where the circuit can be turned on or off.
No, the master dimmer will not work with a standard 3way switch. You can use any of the adorne SP/3Way dimmer in one location and a 3way switch on the other side. If you use the master dimmer, you would need a remote switch in the other location for on/off only.
adorne products
1.844.957.3783 opt 1, opt 2
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2022-08-30
Will the ADTH700MMTU dimmer work for led without a led driver
Led lights need a driver and what that dose is converts the ac power to dc voltage and I wanted to know if the switch will do that without the driver
Date published: 2024-01-03
Hi, based on what i have read, this dimmer requires a neutral wire. My other adorne dimmers i wired in a neutral wire, I have places i am unable to do that. Is there a wi-fi or non-wi-fi option that does not require this neutral/white wire?
The master dimmers for Incandescent/Halogen lights only, does not require a Neutral wire.
https://www.legrand.us/wiring-devices/smart-lighting/connect-using-radio-frequency/adorne-incandescent-halogentouch-wi-fi-ready-master-dimmer/p/adth600rmhw1
Date published: 2021-10-05
is there a cut sheet for the dimmer unit with the moel number ADTH700RMTU?
Here are links t the Sell Sheet and the Instruction Sheet for the master Touch dimmer:
https://legrand.webdamdb.com/directdownload.php?ti=38623328&tok=EZVLjZrd13gc9sNyVmT5TgRR
https://legrand.webdamdb.com/directdownload.php?ti=38635343&tok=yrLNlR7tGXVAwVuOWFvb2wRR
Date published: 2022-07-09
Will the tru universal dimmers work properly on fixtures with 0-10v dimming?
No, the ADTH700RMTU will not work on 0-10V dimming fixtures. The ADTH4FBL3PW4 is rated for 0-10V but it is not Wi-Fi ready.
Date published: 2022-07-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PLT26351BK | Pass and Seymour
Compliant with 2014 NEC, CA Title 24, and ASHRAE 90.1.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-102-R-ENG1 | Wattstopper
LMSW-100 Series Digital Wall Switches are low voltage devices for energy-saving manual on/ off control of one or more loads from one or more locations.


