$63.03 USD
Optimize your installations with the Compression RG6U-Quad F Plug, available in a pack of 50. This water-resistant F compression connector is ideal for RG6/U Quad Shield Coax, widely used by satellite and cable TV service providers. It boasts a strong design that withstands a 55 lbs pull test and meets IPS-TP13 moisture resistance standards, ensuring reliable and long-lasting connections. The connector enables quick and efficient termination with a single squeeze of the handle. Available in a bulk pack of 50 for larger projects.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | RoHS |
Dimensions
| Product Depth US | 2.9 in | ||
| Product Length US | 4.3 in | ||
| Product Width US | 2.9 in |
Technical Information
| Amperage | 10 A | ||
| Conductor Range | 0.022 to 0.042 (diameter) | ||
| Connection | Shell and nut are nickel-plated brass | ||
| Environmental Conditions | 0 | ||
| Temperature Rating | 167° F |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

