Pin & Sleeve Plug 60A 250V Cord Clamp
LE360P6W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
60A Pin & Sleeve Plug for use in demanding environments such as data centers, manufacturing facilities, entertainment and more. UL Certified. Designed to IEC 309 standards.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
60A Pin & Sleeve Plug for use in demanding environments such as data centers, manufacturing facilities, entertainment and more. UL Certified. Designed to IEC 309 standards.
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and are designed to IEC 309 Standards.
- Standard clocking positions identified by device color allow for quick identification and intermate ability
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Shrouded, nickel-plated, solid brass pins provide corrosion protection and excellent conductivity
- Cord clamp fitting provides seamless installation ease in applications such as data centers
Specifications
General Info
| Color | Gray | ||
| Product Type | Plug | ||
| Material | Nylon | ||
| Application Sector | Data Center, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year | ||
| Standard | IEC 309 | ||
| UPC Number | 785007499346 |
Dimensions
| Product Height US | 4.7 in | ||
| Product Length US | 10.0 in | ||
| Product Width US | 4.5 in | ||
| Product Weight US | 2.2 lb |
Technical Information
| Amperage | 60 A | ||
| Connector Style | Pin & Sleeve | ||
| Indoor/Outdoor | Both | ||
| Number of Wires | 3 | ||
| Phase | Single | ||
| Voltage | 250.0 V |
Resources (8)
Installation Instructions
Specifications
Catalog
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LE430P7WNPT5A | Pass and Seymour
IEC 309 watertight device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LE430C7W | Pass and Seymour
IEC 309 watertight device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LE330C6WNPT5A | Pass and Seymour
IEC 309 watertight device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/600PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/500PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/300PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/450PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/150PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
INSERT150/200PG | Cablofil
Steel Wire Mesh Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENPT2A | Pass and Seymour
For use with LE Pin & Sleeve
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENPT1A | Pass and Seymour
For use with LE Pin & Sleeve
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LENPT1V | Pass and Seymour
For use with LE Pin & Sleeve
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LECORDSEALKIT | Pass and Seymour
For use with LE Pin & Sleeve
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3475LAV1 | On-Q
Quick Connect RJ45 Cat 5e T568 A/B Keystone Insert
$4.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3550WH | On-Q
Snap & Go RJ45 Cat 5e T568 A/B Keystone Connector
$8.64


