Industrial Extra Heavy Duty Spec Grade Receptacles, Back and Side Wire, 20A, 250V, Orange
5862AOR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Industrial Extra Heavy-Duty Spec Grade Duplex Receptacle Back and Side-Wire 20A 250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Industrial Extra Heavy-Duty Spec Grade Duplex Receptacle Back and Side-Wire 20A 250V
- One-piece brass mounting strap with integral ground.
- Strap tabs wrap around and lock down on face to prevent strap from separating from face and back body.
- Two drive screws anchor strap to back body and face.
- Exclusive patented feature, circuit label on face allows permanent circuit identification.
- .036 inch thick, brass, triple-wipe power contacts for lasting retention.
- Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
- Impact-resistant nylon face and back body.
- Oversized #10 deep tri-drive head brass terminal and ground screws.
- Exclusive patented feature, external screw-pressure-plate back wire clamp on ground terminal for faster, easier installation.
- External screw-pressure-plate back wire clamps with #10 brass terminal screws for visual assurance of a good connection.
- Line terminals accept #14 -- #10 AWG stranded or solid copper clad conductors.
- Auto-ground clip assures positive ground.
- Corrosion-resistant models have nickel-plated straps and contacts.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
Specifications
General Info
| Color | Orange | ||
| Product Type | Receptacle | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Brass Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007450941 |
Dimensions
| Product Depth US | 0.866 in | ||
| Product Height US | 2.75 in | ||
| Product Width US | 1.625 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back and Side | ||
| Temperature Rise | Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current | ||
| Wire Connection Type | Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 6-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 250.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources (4)
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5862ABK | Pass and Seymour
Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5862AGRY | Pass and Seymour
Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5862AI | Pass and Seymour
Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPFFTCNK | Wiremold
Durable, versatile, aesthetically pleasing for use in a wide variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5862AW | Pass and Seymour
Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5862A | Pass and Seymour
Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR20USBPDNI | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$88.06
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBPD65NICC6 | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$122.37
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5862ARED | Pass and Seymour
Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBPD65DBCC6 | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$122.37
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT20AC1W | Pass and Seymour
PlugTail® Single Pole 20A Toggle Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
D0653 | Pass and Seymour
Gator Grip Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3710 | Pass and Seymour
Thermoplastic Cover Base/Clear Cover


