20A 125V Commercial Grade Tamper-Resistant Duplex Receptacle, Black
TR20BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Commercial Grade Receptacle, 20A, 125V. Available in 6 colors. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dual mechanical shutter system to help prevent insertions of foreign objects.
- Auto-ground clip assures positive ground.
- Easily accessed break-off line-contact connecting tab for fast and easy split-circuit wiring.
- Backed-out tri-drive steel terminal screws. Side wire only.
- For covering patents, see www.legrand.us/patents.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +50°C, minimum -40°C without impact
Specifications
General Info
| Color | Black | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Single Piece Plated Steel Mounting Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus UL498, CSA C22.2 No. 42 | ||
| UPC Number | 785007241662 |
Dimensions
| Product Depth US | 0.93 in | ||
| Product Height US | 3.28 in | ||
| Product Width US | 1.37 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| Dielectric Strength | Withstands 1500V minimum | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| Mounting Type | Box | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Operating Temperature | -40°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -40 °C | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MM20VMD810-W | Ortronics
Mighty Mo 20 Vertical Manager with Door
