Plug-In Outlet Center Unit / 120V/15A/4 individually switched O/L /15' cord
UL215BD
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Four individually switched outlets, lighted on/off switch, rugged gray aluminum housing, 15A. 15' (4.6m) 14/3 SJT black cord with NEMA5-15 plug. Length 13'' (330mm), width 2'' (51mm). Receptacle center-to-center 2 1/8'' (54mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum, Gray | ||
| Product Type | Power Strip | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | Lighted Switch, Resettable Circuit Breaker | ||
| Number of Receptacles | 4 | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Receptacle Type | Simplex | ||
| Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
| UPC Number | 786776100921 |
Dimensions
| Product Depth US | 1.89 in | ||
| Product Length US | 12.25 in | ||
| Product Width US | 2.0 in | ||
| Product Weight US | 2.75 lb | ||
| Receptacle Spacing | 2.13 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E66421 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Cord Length | 15 ft | ||
| Enclosure Type | Aluminum | ||
| Environmental Conditions | Dry interior locations | ||
| Indoor/Outdoor | Indoor | ||
| Location Rating | Dry | ||
| Mounting Type | Slide-off, Snap-on | ||
| NEMA Configuration Code | 5-15P, 5-15R | ||
| Phase | Single | ||
| Voltage | 125.0 V | ||
| Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WPP62D1PS | Pass and Seymour
Behavioral Health Wall Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WSP31D1PS | Pass and Seymour
Behavioral Health Wall Plate
