text.skipToContent text.skipToNavigation

Trademaster® Enhanced Decorator Full Hallway Light without Light Sensor, Clear

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Enhanced Decorator Full Hallway Light without Light Sensor, 120VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant face and back body.
  • External screw-pressure-plate back and side wired. Accepts #12 and #14 AWG.
  • Ground screw position under the end of the strap minimizes the risk of contact.
  • Energy-efficient LED has average 20-year life expectancy: eliminates bulb replacement.
  • Increased light output for better illumination.

Specifications

General Info
Color Clear
Product Family / Series / Group Trademaster
Product Line Pass & Seymour
Country Of Origin China
Wall Plate Included No
Warranty Type 1-Year Limited Warranty
UPC Number 785007306484
Dimensions
Product Height US 6.3 in
Product Volume US 0.197 cu in
Product Length US 2.05 in
Product Width US 2.25 in
Product Weight US 29.059 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  234593
cULus Listed  Yes
Technical Information
Amperage 15 A
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the light dimmable?  Does it have multiple brightness levels? If so, how are they controlled?

Asked by: RaySMc
Part number TMHWLENSCC is a non-dimmable Hallway light.
Answered by: Wiremold Tech Support
Date published: 2024-01-19

Is this device dimmable? 

Asked by: Anonymous
Hello, Part number TMHWLENSCC is a non-dimmable Hallway light. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-01-10

Does a standard decora wall plate fit on this light? Can the light be controlled separately by a separate wall switch? Is there a switch built into the light itself? Can I cover the lens with a template or stencil to illuminate a design or message?

Asked by: RaySMc
Hello, Trademaster® Enhanced Decorator Full Hallway Light without Light (Part #: TMHWLENSCC) can be used with a standard decorator wall plate and can be controlled by a switch. The Decorator Full Hallway Light is UL listed; however, modifying the device will void the UL listing and any applicable warranty. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2024-01-09

Is the bulb replaceable in this unit? I have 20 in my home and have 8 that have gone out. 

Asked by: Myrissa
Hello, The internal LED is not replaceable in this unit. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2023-10-09

I have six (Trademaster® Enhanced Decorator Full Hallway Light without Light Sensor, Clear TMHWLENSCC Pass and Seymour ) of these lights installed at the time of building the house in 2013 and one does not work. What is the warranty on these lights?

Asked by: Anonymous
Hello, Thank you for your inquiry, please reach out to the Pass and Seymour Technical Support Team for warranty claims and information.
Answered by: Wiremold Tech Support
Date published: 2022-12-02

What is the lumen output of this device? What is the lumen degradation over time?

Asked by: Harry
The lumens output in *FCD is 4.25 and should not degrade over time. Note - *FCD = Foot Candle Distance. 1 Lumen = 1 FCD.
Answered by: Legrand Technical Support
Date published: 2022-05-19

Is there a yellow or amber version of this light (ie - Caution), or something similar (ie - replaceable LED bulb for a specific base), for enclosed mounting in an outlet/switch box?

Asked by: Clint

Can I use this with a switch to make it a Pilot Light?

Asked by: Ed
  • y_2026, m_9, d_8, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_TMHWLENSCC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT