50A Weather-Resistant Electrical Outlet for RVs
3894WR
Pass and Seymour
50A Weather-Resistant Electrical Outlet for RVs is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
A durable solution for providing outdoor power access in camp grounds, RV parks and more. Rated for 50A and 125/250V, this single electrical outlet is perfect for use with RVs or travel trailers. Features weather-resistance for code compliance and additional safety.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
| Color | Black | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Weatherproof | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Weather-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | RoHS, UL, cULus, CSA | ||
| UPC Number | 785007442380 |
Dimensions
| Product Height US | 3.77 in | ||
| Product Length US | 2.2 in | ||
| Product Width US | 2.55 in | ||
| Product Weight US | 0.34 lb |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 50 A | ||
| Connection Location | Side Only | ||
| Seismic Tested | No | ||
| Connection | up to 3 AWG (copper or aluminum conductor), 4-wire | ||
| Connection Type | Wired | ||
| Environmental Conditions | 95% (relative humidity, non-condensing) | ||
| Indoor/Outdoor | Outdoor | ||
| NEMA Configuration Code | NEMA 14-50 | ||
| Number of Poles | 3 Pole | ||
| Number of Wires | 4 | ||
| Voltage | 125/250 V | ||
| Wire Size | #10 - #6 AWG (Copper), Up to #3 AWG (Aluminum) |
Resources
Brochure
Specifications
Cutsheet
Reviews
Rated 5 out of
5
by
Electron from
Electron Electrical Services
Worked perfectly for an outdoor location. The build quality is great.
Date published: 2024-06-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be used for an EV charger?
We recommend our 3894WREV (50A Weather-Resistant Electrical Outlet for EV Chargers) for EV Charging applications.
Date published: 2025-09-03
will this outlet be compatible with 6/3 stranded romex?
Yes. This is a 3 pole (4 wire) device capable of accepting up to 3 AWG (aluminum or copper). Unlike many cheaper 14-50 receptacles with screw posts that partially block the wire insertion cavities (stranded wire must be split to go around the screw post), this receptacle doesn't, allowing for both stranded and unstranded wire.
Date published: 2023-11-18
What are the *physical* construction differences from the 3894? Do you use the same parts but with different platings on them? Are the electrical conductors any thicker or heavier? (I'll draw my own conclusions after you tell me the facts)
Hi Ralph, Please reach out to our Technical Support team so we can better understand what exactly it is you're trying to determine.
Thank you,
Technical Support
844-957-3783
Date published: 2023-07-14
What is the torque spec? Also how does this differ in construction from the regular 3894?
Our Weather-Resistant devices offer increased durability and resistance to the elements compared to the standard 3894. Please note that even WR devices must be installed in the proper weather resistant box/cover. The torque spec is 20 in. lbs
Date published: 2023-07-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3894 | Pass and Seymour
Provides 50A 125/250V NEMA 14-50R power access for ranges and dryers.
$66.85
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CS8265 | Pass and Seymour
California Standard Plug



