15W Spec Grade USB Outlet, Type C, 15A, Tamper-Resistant, White
TR15USBCC6W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Heavy-Duty Decorator Specification Grade USB Charging Receptacles 15A, 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Overall 6A charging capability with smart current-sharing technology to allow for full 3A through a singular Type-C port
- Posted terminal screws and external back-wire pressure plates for more productive and reliable terminations
- With (2) USB Type-C ports to charge the latest mobile devices
- USB Type-C ports carry a minimum rating of 10,000 insertions
- Stainless steel auto-ground clips assure positive ground
- Slim design allows for installation in standard depth wall boxes
- Multiple color options available
- Efficient power supply meets the Department of Energy (DoE) Level VI no-load power requirement of 100mW max for external power supplies
- Side wire termination accepts #14–#10AWG solid & stranded wires, Copper-clad aluminum, and copper wire
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007209815 |
Dimensions
| Product Depth US | 1.425 in | ||
| Product Height US | 2.677 in | ||
| Product Width US | 1.693 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| USB Amperage | 6 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1



