Series 16 In-Line Connectors, Orange
PS20FBO
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
400A 600V, Cable Size #2 - 2/0, Female Cam-Type Plug, Green
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Thermoplastic elastomer housing for outstanding impact and chemical resistance
- Exceptional seal for maintaining NEMA Type 3R and 4 integrity
- Non-conductive retaining screw helps to insure no contact with live parts, along with providing stability to the fully assembled product
- Heavy-duty brass male and female contacts provide a superior and consistent means of conductivity
- Heavy-duty hex set screws allow greater termination torque
- Copper wire provides quality strain relief
- Copper shim bundles wire strands to reduce ''splaying.''
Specifications
General Info
| Color | Orange | ||
| Product Type | Connector | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Series 16 | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Chemical Resistant | ||
| Warranty Type | 1-Year | ||
| Standard | UL, cCSAus | ||
| UPC Number | 785007422542 |
Technical Information
| Amperage | 400 A | ||
| Flanged | No | ||
| Environmental Conditions | Operating Temperature: Maximum continuous +75°C, minimum -40°C without impact: Flammability UL94 V2: Enclosure: NEMA Type 3R and 4 | ||
| Indoor/Outdoor | Indoor | ||
| Number of Poles | Single Pole | ||
| Operating Temperature | -40°-75°C | ||
| Operating Temperature Max | 75 °C | ||
| Operating Temperature Min | -40 °C | ||
| Terminal Accommodation | 2/0 | ||
| Voltage | 600.0 V |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What gages of wire would this fit if 3 wire cables were used? for example would a 3 wire 14 gage cable work in this?
Thank you for your inquiry. The Cam-type connector PS20FBBK supports #2 gauge wire (#2-2/0).
Date published: 2026-05-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHD6AU48-W | Ortronics
Clarity 6A Patch Panels Multi-Port Loaded Patch Panels
