Programmable 24-hour Astronomic Timer, Ivory
RTPA24I
Pass and Seymour
Programmable 24-hour Astronomic Timer is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Programmable 24-hour Astronomic Timer automatically turns lighting and small motor loads on and off based on user programming. It replaces single-pole and 3-way switches for energy savings, convenience and security. This timer is an ideal solution for meeting Title 24 and IECC residential energy code requirements for exterior lighting control. Accounting for daylight savings time and seasonal shifts, the programmable timer switch automatically adjusts sunrise/sunset times and has a rechargeable battery backup in the event of power loss.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Programmable 24-hour Astronomic Timer automatically turns lighting and small motor loads on and off based on user programming. It replaces single-pole and 3-way switches for energy savings, convenience and security. This timer is an ideal solution for meeting Title 24 and IECC residential energy code requirements for exterior lighting control. Accounting for daylight savings time and seasonal shifts, the programmable timer switch automatically adjusts sunrise/sunset times and has a rechargeable battery backup in the event of power loss.
- Total of 7 ON and 7 OFF programmable settings for 24 hour scheduling every day of the week
- Astronomic feature automatically adjusts dusk to dawn times based on location
- Automatically adjusts for daylight savings time
- Built in rechargeable battery backup lasts up to 14 days to store programs in the event of a power loss
- Manual ON override returns to programmed settings within 6 hours
- Meets California Title 24 (2019/2022 Part 6: Outdoor Control Device) and 2021 IECC requirements
- 4 Operating Modes Included: Manual, Automatic, Random, Countdown
- Replaces standard wall switch, 1P/3W installations
- Back-lit LCD Screen
- Works with LED, CFL and Incandescent Lighting
Specifications
General Info
| Color | Ivory | ||
| Product Type | Timer, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Gloss | ||
| Application Sector | Hospitality, Light Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Timer | ||
| Wall Plate Included | No | ||
| Installation Location | Wall Box | ||
| Warranty Type | 5-Year | ||
| Standard | cULus, ROHS, UL | ||
| UPC Number | 785007454635 |
Dimensions
| Product Depth US | 1.42 in | ||
| Product Height US | 4.11 in | ||
| Product Length US | 1.71 in | ||
| Product Width US | 1.73 in | ||
| Product Weight US | 0.29 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| On Function | Programmable On/Off with Manual Override | ||
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Electrical Rating | 600W (LED) | ||
| Connection Type | Wired | ||
| Frequency Rating | 60 Hz | ||
| Load Type | CFL, Incandescent, LED | ||
| Location Rating | Dry | ||
| Number of Poles | Single Pole 3-Way | ||
| Timer Type | Astronomical, Countdown, Digital, Programmable | ||
| Timer Duration | 24 Hours, 7 Days | ||
| Operating Temperature | -40°-40°C | ||
| Operating Temperature Max | 40 °C | ||
| Operating Temperature Min | -40 °C | ||
| Horsepower Rating | 1/2 HP @ 120 VAC | ||
| Timing Range | 24-Hour Programmable | ||
| Voltage | 120 VAC |
Resources (7)
Installation Instructions
Specifications
Reviews
Rated 4 out of
5
by
Rod C from
Perfect, 30 minute from install & Programed
Programming is a little tricky. I like the built in battery backup so if we lose power no programming is lost.
Date published: 2026-06-10
Rated 1 out of
5
by
Anonymous from
The product sucks
...Just try programming this piece of junk ...or reading the display. Nobody knows how to program this, and technical support has never seen or touched the product. Lovely.
Date published: 2026-01-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Has ANYONE been able to correctly program this piece of garbage switch?
No, they are impossible to program
Date published: 2026-04-11
I need help with programing the RTPA24.... I can not get it to take on & off times???
There is no hope for you
Date published: 2026-11-17
What happens to the time clock if the power goes out for 2-6 hours?
I had the same question, and it took FOREVER to get an answer. There is a rechargeable battery inside switch. In the smallest of obscure text there is something that states that the programming is retained for 14 days after the battery is charged. I wish this was mentioned in text that was readable or as a better described feature, but no. The instructions are tiny-small. So dujb
Date published: 2026-01-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RHL153PI | radiant Collection
Set your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.
$33.72
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRWRICCD4 | radiant Collection
Spec-Grade 15A GFCI receptacle with weather-resistance, self-tests every 3 seconds.
$37.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRUSBACI | radiant Collection
Add charging anywhere, easily and safely, with the first-ever GFCI USB combination outlet.
$81.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRI | radiant Collection
Spec-Grade 15A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$32.33
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263ICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$10.38
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RTPA24W | Pass and Seymour
Automate lighting with 24/7 schedules


























