PIR Single Pole Single Relay Occupancy Sensor, 800W at 120V/1200W at 277V, White
WP1S10W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The WP1S10W Passive Infrared (PIR) Wall Switch Sensor turns lighting or fan loads on and off based on occupancy and ambient light level.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Custom two-tier Fresnel lens enhances detection at the desktop level
- Light level sensor holds lights off when ambient lighting is above the preset level
- Patented voltage drop protection
- Zero crossing circuitry reduces stress on the relay and results in increased sensor life
- Adjustable time delay and sensitivity
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | ABS | ||
| Finish | Gloss | ||
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Sensitivity Adjustment | ||
| Included | Mounting Screws, Sensor Mask | ||
| Installation Location | Wall | ||
| Switch Type | Motion Sensor | ||
| Warranty Type | 5-Year | ||
| UPC Number | 785007501803 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 4.1 in | ||
| Product Volume US | 36.0 | ||
| Product Width US | 1.8 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Energy Savings | Yes |
Technical Information
| Number of Rockers | 0 | ||
| On Function | Selectable Auto/Manual | ||
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Frequency Band | 60 Hz | ||
| Has Battery | No | ||
| Indicator | PIR Detection LED | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120 V, 240/277 VAC | ||
| Light Level Adjustment | 0-200 fc | ||
| Load Rating | 1000 W @ 120 VAC, 1200 W @ 240/277 VAC | ||
| Location Rating | Dry | ||
| Mounting Type | In-Wall | ||
| Number of Buttons | 1 | ||
| Number of Poles | Single Pole | ||
| Timer Type | Trimpot | ||
| Timer Duration | 30 Seconds, 5-30 Minutes | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Operating Temperature Max | 104 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | Major motion 35 x 30 ft, Minor motion 20 x 15 ft | ||
| Sensitivity Adjustment | PIR (Min/Max) | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage Pattern | 180 ° | ||
| Sensor Mounting Height | 4 ft | ||
| Storage Temperature | 70° F | ||
| Engraving Type | Blank |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CPS12RV | Pass and Seymour
The CPS12RV Passive Infrared (PIR) Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensor mounts on the ceiling with a flat, low-profile appearance and provides 360 degrees of coverage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CPS12 | Pass and Seymour
The CPS12 passive infrared (PIR) occupancy sensor automatically turns lighting on and off based on occupancy. The sensor mounts on the ceiling with a flat, low-profile appearance and provides 360 degrees of coverage.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WDSD10W | Pass and Seymour
The WDSD10W dual technology wall switch sensor turns lights OFF and ON based on occupancy. It combines the benefits of passive infrared (PIR) and ultrasonic detection technologies.


