text.skipToContent text.skipToNavigation

Discontinued - Smart Tru-Universal Dimmer and Remote Dimmer with HomeKit Technology, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Smart Tru-Universal Dimmer and Remote Dimmer with HomeKit Technology
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Discontinued | Smart Tru-Universal Dimmer and Remote Dimmer with HomeKit Technology

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428434177
Country Of Origin China
Features Indicator Lights, Smart Lighting, Wireless
Switch Type Paddle
Number of Switches 1
Works With Apple Home Kit
Technical Information
Bulb Compatibility CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon
Number of Poles Multi-Location
Mounting Type Box
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;