Discontinued - radiant® Smart Switch With Netatmo Starter Kit, White
WNRH10KITWH
radiant Collection
radiant® Smart Switch With Netatmo Starter Kit, Light Almond is rated
out of
5 by
61.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by WNRKH10WH
The smartest way to take control of lights and power, optimized for larger homes. Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant Registered with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs. Options include wireless smart switches and dimmers for easily adding 3-way control.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The smartest way to take control of lights and power, optimized for larger homes. Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, radiant Registered with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, dimmers and outlets to build a solution that perfectly fits a home’s unique space and needs. Options include wireless smart switches and dimmers for easily adding 3-way control.
- The foundation of a radiant with Netatmo solution, the in-wall Gateway easily replaces an existing switch or outlet to provide a discreet hub for a home's smart lighting control
- Ensures ultra-reliable performance through a robust and dedicated mesh-network
- Enables control of a home's smart lighting solutions through the Legrand Home + Control app, allowing for easy scheduling, the creation of groups, setting scenes, managing energy usage and more
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems
- Flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets, including wireless switches and dimmers
- Compatible with all radiant® with Netatmo and adorne® with Netatmo smart devices
- Installs easily in place of an existing single-pole switch or dimmer (neutral wire required). For easy 3-way control, pair with a Wireless Smart Switch with Netatmo
- Available color options include White, Light Almond and Nickel
- Screwless Wall Plate included. Coordinate with other designer switches and outlets available from the radiant® Collection for a cohesive, sophisticated look
- Includes Smart Gateway
Specifications
General Info
| Color | White | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | WNRKH10WH | ||
| Features | Smart Lighting, With Netatmo | ||
| Included | Gateway (WNRH2WH), Smart Switch (WNRL10WH), Wireless Battery (WNRL33WH) | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Wall Plate Color | White | ||
| UPC Number | 785007276930 | ||
| Works With | Amazon Alexa, Apple Home Kit, Google Assistant |
Listing Agencies / 3rd Party Agencies
| FCC Compliant | Yes | ||
| cULus ListingNumber | E350248 | ||
| cULus Listed | Yes |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 15 A | ||
| Seismic Tested | No | ||
| Connection Type | Wired | ||
| Current Rating | 15 A | ||
| Environmental Conditions | Indoor | ||
| Indoor/Outdoor | Indoor | ||
| Lighting Types | Incandescent/Halogen/LED | ||
| Number of Poles | Multi-Location, Single Pole | ||
| Number of Ways | 3 | ||
| Number of Wires | 3 | ||
| Supply Voltage | 120 V | ||
| Wire Size | #14 - #10 AWG |
Resources (9)
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Bill from
4 Scene Pocket Remote Control with Netatmo
The 4 scene pocket remote is a handheld device. It is very convenient way to "light up" your home as you enter it. If you have WiFi Netatmo light switches installed in the rooms of your home, you can assign (program the lights to either come on or off) them to one of the pocket remotes numbered buttons, for example, button # 1. When you enter your home you simply press button # 1 and all the assigned lights come on, making entry at night safer. You can assign the same room lights to, for example, button # 2, and program the lights to turn off.
Another use I found was when my wife recently had knee replacement surgery, and for the first few weeks she was in need of "special assistance." Using the pocket remote, my wife simply had to press button #1, individual room lights would turn on throughout the house, and I knew she was in need of assistance. This turned out to be very helpful.
You can pair the pocket remote with the Wireless Smart Scent Switch with Netatmo (WNACB40). This switch is similar in function to the pocket remote (has the same 4 scene buttons). It is essentially a "faceplate", requires no electrical box, and can be simply attached to a wall. Mount this switch on the wall in close proximity to the entrance door, and as you walk into the house press the button to turn on all the lights. Leave the pocket remote, say in the bedroom, where you can then turn off all the lights using the assigned "off button. It is some slick technology.
Date published: 2024-06-10
Rated 5 out of
5
by
albert from
need instructions
this item works fine, there need to be a better set of step by step instructions in order to program the system.
Date published: 2023-10-26
Rated 1 out of
5
by
Chandler from
Gate way
Can not get the gateway to connect to wifi or my hot spot. Last thing to sell a 4.5 million dollar house need tech suport
Date published: 2024-06-19
Rated 1 out of
5
by
Jose Claudinio from
oldest model is better
To do a 3 way you need a 2 devices. The oldest model you need just one.
Date published: 2024-02-15
Rated 5 out of
5
by
Ryan from
LeGrand smart gateway
Fairly straightforward installation. Works great to pair with Apple smart home for voice command control of recessed lighting. Can set up scenes for easy voice control of lighting for movie lighting, daytime lighting, etc.
Date published: 2026-08-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
How many WWMRR15WH receptacles can be paired with a single WNRL23WH
Thank you for your inquiry. The radiant Matter enabled receptacle part number WWMRR15WH is not directly compatible with the Netatmo wireless switch part number WNRL23WH.
Please feel free to contact Pass & Seymour Technical Support if you have additional questions.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2026-03-20
I have multiple switches across the house and they randomly disappear from the app. To work I need to reset and pair them again. How to fix this?
The same issue happens to switches in the same room as the smart gateway. If I remember correctly the switches should also create a mesh so there should be no need for additional gateways?
Date published: 2025-09-20
Can I use multiple WNRL10WH to dim dedicated lights using the 4-scene controller through the Home+ app using netatmo? I want to have all hardwired switches in the basement, then have 1 scene-controller in each room
Yes you can, I believe you can only turn on/off with the scene controller, but you will be able to dim through the app. I have all of my outside lighting on multiple WNRL 10WH switches at different locations, and then scene controllers wherever there is a door or patio where I would want to turn on/off lights.
Date published: 2025-07-11
Can WNRL10WH be used in a 3-way circuit with wired TM873WCC10 or does the second switch for the 3-way need to be wireless?
The second switch needs to be wireless. You can cap the other end of the 3-way wiring to make room.
Date published: 2025-06-12
Can you use the WNRL23WH to power off a group of lights? I want to put next to our bed so if my wife gets scared she can flip the switch and ALL our outdoor lights would come on and then turn off when she wanted.
Assuming that you have installed the WNRL10WH or WNRL50WH for all of the exterior light switches along with the controller you can utilize the WNRL23WH to manage multiple in wall switches/dimmers so you could configure it to turn them all on or off at the press of a single switch.
In the control app for Legrand you go to Manage my Home, Select the newly installed wireless dimmer and then select "Controlled Product". From there you just select which lights you want it to control.
Date published: 2025-04-04
Will WNRL50WH and WNRCB40WH work in conjunction with Magnetic Low Voltage driver? Magnitude Lighting Drivers spec’d H703PTUTC (which has been discontinued) for a compatible dimmer and want to know if WNRL50WH will work in its place
Thank you for your inquiry. The WNRL50WH supports Magnetic Low voltage drivers (FWD) up to 500VA.
Note: Netatmo Gateway is required in order to program the radiant Wireless Smart Scene Controller (WNRCB40WH).
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-03-20
Hi does the radiant Smart Gateway Surface Mount with Netatmo, WNRH2WH require a 2-gang electrical box or can it be installed in a one-gang electrical box?
It can be installed in a single gang box
Date published: 2025-03-21
How far does an occupancy sensor need to be from the router to prevent interference?
Thank you for your inquiry. To provide further assistance with your request, we require additional information regarding your Netatmo system and networking equipment. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2025-01-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.98
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
$81.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL10WH | radiant Collection
Control lights from anywhere. Part of the radiant with Netatmo solution.
$55.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTC | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$43.33
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP264WCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 4-Gang use.
$13.85









