Discontinued - 1-Gang, 3-Port Wall Plate, Gray
WP3403GY
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond, ivory, and stainless steel and mounts in an Legrand Installation Brackets or low voltage mud rings.
Pack Size
1-PK
- 1-PK
- 10-PK
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
UPC Number | 804428008576 | ||
Country Of Origin | Taiwan, Province Of China | ||
Construction | Molded Plastic | ||
Application Sector | Residential | ||
Standard | ANSI/UL 1863, cULus, RoHS |
Technical Information
Thickness | 0.1 in | ||
Number of Gangs | 1 |
Resources
Cutsheet
CAD Drawings
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1