text.skipToContent text.skipToNavigation

Discontinued - 1-Gang, 6-Port Wall Plate, Gray

WP3406GY On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Legrand Wall Plate is an economy wall plate for the cost conscious homeowner. It is available in white, almond and ivory and mounts in an Legrand Installation Brackets or low voltage mud rings.


*Available in contractor packs

Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Mounts directly to any wall surface

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Construction Molded Plastic
Standard ANSI/UL 1863, cULus, RoHS
UPC Number 804428008491
Technical Information
Number of Gangs 1
Thickness 0.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;