text.skipToContent text.skipToNavigation

Weatherproof One Gang Deep Box, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof 1 Gang Deep Box, 3 Hole 1/2\\, 23 Cu.In. with Threaded Holes, White (1 Hole Each side, 1 Hole in Back)
Color Gray
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • 4 closure plugs and mounting lugs furnished with all boxes.
  • UL listed for wet and/or damp locations with appropriate cover.
  • Designed for both interior and exterior applications.
  • Will accept standard three-gang weatherproof covers.
  • Simply strike desired knockout studs with a sharp hammer blow for clean mounting holes.
  • Heavy die-cast aluminum.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Gray
Type Weatherproof
Material Die-Cast Aluminum
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin India
Features Corrosion Resistant, Deep, Weatherproof
Number of Knockouts 3
Warranty Type 1-Year Limited Warranty
Standard UL Listed, CSA
UPC Number 785007116038
Dimensions
Product Depth US 2.75 in
Product Height US 4.59 in
Product Volume US 23.0 cu in
Product Length US 4.59 in
Product Width US 2.82 in
Product Weight US 0.913 lb
Cubic Capacity 23 in³
Box Depth Deep
Technical Information
Box Shape Rectangular
Size of Threaded Openings 1/2 in
Cable Entry Back, Bottom, Top
Indoor/Outdoor Both
Mounting Type Screw Mount
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the Depth?

Asked by: Jackie
Hello Jackie, the box is approximately 2.75 inches deep.
Answered by: Wiremold Tech Support
Date published: 2024-03-28

this is a single gang WP box, so probably wont fir 3 gang WP covers per your description above?

Asked by: Rebekah Bell
Correct, the WPBD23 is a single gang weather proof box so it will only work with single gang weather proof covers.
Answered by: Legrand Technical Support
Date published: 2018-04-06

Will the 69W75 locking watertight single receptacle, nema 3R 30 amp 250 volt, NEMA L15-30R fit in this box? It's a Pass& Seymour "Legrand ".

Asked by: Anonymous
  • y_2026, m_3, d_20, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WPBD23, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT