adorne® Cat 6 RJ45 Data Insert, White
AC6RJ45M1
adorne Collection
adorne® Cat 6 RJ45 Data Insert, Graphite is rated
out of
5 by
13.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$17.77 USD
Keystone insert to support gigabit networking performance.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in an adorne Wall Plate
- Easy "1-for-1" installation lets you simply upgrade your existing inserts in just minutes
- Innovative snap-in system makes installation fast and simple
- Other colors available
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets
Specifications
General Info
| Color | Magnesium | ||
| Product Type | Jack | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | cULus, RoHS | ||
| UPC Number | 804428065319 |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 2.75 in | ||
| Product Width US | 1.2 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Environmental Conditions | 10 to 90% (relative humidity, non-condensing) | ||
| Operating Humidity | 10-90% RH (Non-Condensing) |
Resources
Installation Instructions
Brochure
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Sean Summers from
Nice looking keystone that matches everything
Fits great with all of my adorn outlets
Date published: 2024-02-27
Rated 5 out of
5
by
Sdoman from
Adorne products
This is a very high-quality pice and looks right at home in any high end house I have the adorne plugs ,switches, and data ports all thought the house and everyone loves how they look
Date published: 2023-06-19
Rated 5 out of
5
by
Peregrine Interiors from
Adorne Products
Nice product great colour range, not looks as good as the Legrand ADORNE LINE, Merci Legrand.
Date published: 2023-06-01
Rated 4 out of
5
by
Rondel Foch from
Good Stuff
Stylish pricy. Luxury. That’s all I have to say.
Date published: 2023-03-08
Rated 5 out of
5
by
Javier from
Outstanding quality
Outstanding quality and design. It is tough to find that quality for that kind of sockets
Date published: 2021-06-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be paired with an outlet, like you would pair the USB with an outlet? converting a room into a home office.
You could pair it with a receptacle BUT you would have to do it in a 2-gang box and Wall Plate. The Adorne Series has a rather large footprint that precludes it from stacking in a Single Gang box.
Date published: 2023-11-27
Can I run power through this insert via PoE? If so, is there a watts limitation?
Hello GregK,
adorne keystone insert AC6RJ45M1 is rated for 1.5 Amps at 20 degree Celsius.
Please feel free to give us a call if you need further assistance.
legrand Contact information:
Phone #: 844-957-3783 - Option 1, followed by option 2 for Technical Support.
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Tech Support
Date published: 2026-04-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1PFM1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.
$3.89
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2MG6 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GMG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$21.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.52
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC2PFM1 | adorne Collection
Keystone frame for adding A/V connections in an adorne Wall Plate.
$3.89
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1012 | On-Q
6-Port Cat 5e Network Interface Module
$60.07

