adorne® 0-10V Paddle Dimmer, Graphite, with Microban®
ADPD4FBL3P2G4
adorne Collection
adorne® 0-10V Paddle Dimmer, Graphite, with Microban® is rated
out of
5 by
11.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$113.02 USD
Perfect anywhere you'd like to turn lights on and off with the simplest touch, while also enjoying the ability to dim. Featuring a translucent glass-like face, this modern dimmer lets you control your lights by simply pressing a finger to the center circle to turn lights on/off, or use the + or - on the side to dim. Use the dimmer switch on its own to control a 0-10V light or fixture from a single location, or pair with a 3-way switch to control a single light source from two locations. Pair with the matching Touch Switch for a consistent control-style throughout a room, or your entire house. This dimmer features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable 0-10V bulbs or fixtures. Features smooth paddle action for turning lights on and off, plus easy slider for adjusting lights to your preferred light level.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection, Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle, Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007233865 |
Dimensions
| Product Depth US | 1.62 in | ||
| Product Height US | 1.77 in | ||
| Product Width US | 1.77 in |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads (0-10V), Screw Terminals | ||
| Dimming Compatibility | 0-10 V | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 10A (Fluorescent), 120V 10A (LED), 277V 5A (Fluorescent), 277V 5A (LED) | ||
| Load Type | Fluorescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Voltage | 120/277 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Supporting Document
adorne Limited Lifetime Warranty
pdf
Cleaning Instructions for Wiring Devices
pdf
Meet Your Match
pdf
adorne Room Planner Checklist
pdf
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Product Comparison Chart
pdf
adorne with Microban Disclaimer
pdf
View More
Reviews
Rated 4 out of
5
by
NV Teddy B from
Simple and Elegant
Great dimmer switch. Easy to install and works very well. Enjoying this switch in our dining room.
Date published: 2022-12-06
Rated 4 out of
5
by
R K F from
Nice looking and easy to use.
The dimmer is nice, sleek and modern looking. The dimming range did not seem to go as low as I had expected.
Date published: 2021-06-28
Rated 5 out of
5
by
Christopher S. from
Dimmer for office renovation
Stylish dimmer that was purchased as part of a contemporaryoffice renovation. Dimmer works well at dimming lights to the perfect level for working.
Date published: 2023-08-06
Rated 5 out of
5
by
cromaine from
Smooth Usability & Beautiful Too
The slider responds easily and has an elegant, attractive interface. I have this installed in both my dining room and living room. It was easy to install and it's sturdy without looking bulky.
Date published: 2018-04-04
Rated 5 out of
5
by
Legrandking from
Adorne Paddle Dimmer 0-10v
Great looking and worked with the loads installed. A+++
Date published: 2024-11-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am hanging some high bay UFO lights (Satco 65/786R2). Are these dimmer compatible? Do I need any other items for this application?
Thank you for your inquiry. The adorne 0-10v Paddle dimmer (ADPD4FBL3P2W4) is designed for 0-10v light fixtures such as the Satco 65/786R2.
Best Regards,
Technical Support
Date published: 2024-06-13
My pendant install sheet says “For dimming an ELV (electronic low voltage) type of dimmer is requires”. Will this work.
Hello,
The following adorne dimmers will support Electronic Low Voltage fixtures.
Part #: ADWR703TUW4
Part #: ADTP703TUW4
Part #: ADTH703TUW4
Best Regards,
Technical Support
Date published: 2023-10-20
Description states fluorescent and Led bulbs. Can this unit be used to control (power and dim) LED tape lights (12 V) directly?
The ADPD4FBL3P2M4 is strictly designed for 0-10V dimming ballasts. For 12V- 24V light loads, we recommend any of the universal dimmers. They are available in the Softap, Touch, and Whisper styles:
EX: ADTP703TUM4, ADWR703TUM4, or ADTH703TUM4
Date published: 2022-04-15
Which switch is compatible with this is a 3way application?
The dimmer can be used with any 3way switch. The matching adorne is the Paddle(ASPD1532M4).
Date published: 2022-02-01
Is there a 0-10V dimmer which works with the WiFi Lighting system?
We do not have a Wi-Fi ready dimmer available for 0-10V dimming fixtures.
Date published: 2024-06-11
What is the maximum load for the 0-10V dimmer?
The maximum load when installing the dimmer on 120V(10A) is 1200W's and on 277V(5A) is 1385W's.
Date published: 2020-10-22
How come the specification says 2-wire. thanks
The ADPD4FBL3P2W4 is a 0-10V dimmer for a 4 wire dimming ballast and we will correct the web page description.
Date published: 2021-01-14
Does this dimmer work with exhaust fans. Specifically a 120V/60Hz/96W/0.801 Amp model designed to be controlled with 0-10Vdimmer?
The ADPD4FBL3P2W4 is designed for 0-10V Light Loads only. It is not rated for motor control.
Date published: 2021-01-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL63G1 | adorne Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$99.66
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAH1G1 | adorne Collection
Creates a robust, dedicated network for the adorne with Netatmo solution.
$186.16
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL50G1 | adorne Collection
Works with virtually any dimmable bulb for precise light level control from anywhere. Part of the adorne with Netatmo solution.
$142.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$73.05











