adorne® Touch Tru-Universal Dimmer, Magnesium, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$137.95 USD
This dimmer switch from the adorne Collection features a translucent, glass-like face and operates with the simple touch of a finger on the center circle to turn lights on/off, or by using the + or - on the side to dim. In multi-gang installations, we recommend using the Touch-control modern light switches and dimmers together for consistency of control and aesthetic. A Tru-Universal Dimmer, this device self-calibrates to work with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
This dimmer* features enduring Microban Registered antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne Registered Collection at some partner locations may not yet include Microban Registered protection. To confirm that a specific Legrand product is protected with Microban Registered, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box; neutral wire required.
- Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Constant memory feature returns lights to their previous level when turning back on or after a power outage.
- Offers installation flexibility, working in both single-pole and 3-way applications.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Made exclusively for use with screwless Wall Plates from the adorne Registered Collection, sold separately.
Specifications
| Color | Magnesium | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Antimicrobial Protection, Auto-Calibration (Trim), High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Digital, Touch | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007133936 |
| Product Depth US | 1.29 in | ||
| Product Height US | 2.48 in | ||
| Product Width US | 1.77 in |
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward or Reverse Selectable Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 5.5A (EFL), 120V 500VA (MLV), 120V 700W (ELV), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Fluorescent, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
If I buy 2 dimmers, do they fit a regular standard 2 gang box? For a 2x4 wall?
I have ADTH703TUM4 switches. Locator led color used to be white when load is off and off when load is on. After losing power for a few hours, one of them shows RED (when turning on) or stays orange when turned off. Can you help?
How much power does the switch consume?
can I use this in a rv 12v system
Do any of the Adorne switche has the ability to disable the relay that controls power to the light fixture to allow constant power to pass through the switch to the light fixture so that smart bulbs installed in the fixture never lose power?
Can i use a traditional 3 way and/or 4 way switch with the ADTH703TU4WH ? i don't need dimming everywhere
Will this dimmer switch work to control a ceiling fan’s speed that is currently wired to a switch on the wall?
I have a 4 way switch that i would like to use the touch dimmer on. Not all of the switches need to have the dimmer, just one is fine. Can the other two be touch or do they need to be mechanical? How can I arrange this?
Bazaarvoice SAP Hybris Integration Version 2.8.1











