adorne® Bronze 3-Gang Screwless Wall Plate
AWP3GBR4
adorne Collection
adorne® Bronze 3-Gang Screwless Wall Plate is rated
out of
5 by
23.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$31.38 USD
A rich complement to stately shades and earth tone, with a hint of warmth. Made exclusively for use with designer switches and outlets from the adorne Registered Collection. This wall plate* features enduring Microban Registered antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne Registered Collection at some partner locations may not yet include Microban Registered protection. To confirm that a specific Legrand product is protected with Microban Registered, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
Specifications
General Info
| Color | Bronze | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007024272 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 7.06 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 3 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Cutsheet
Reviews
Rated 5 out of
5
by
Peter from
Rock solid metal backplate
The best part is the rock solid metal backplate. The most secure mounting for a switch or receptacle. So much stronger that just the tiny metal ears on conventional outlets. This is a rock solid engineered system
Date published: 2026-03-01
Rated 5 out of
5
by
DK from
Adorne 1-Gang Bronze Wall Plate
All of these Adorne wall plate kits are a piece of cake to install. They look great with a modern, Euro-vibe that visitors to my home always complement. I will definitely look to buy more!
Date published: 2023-07-20
Rated 5 out of
5
by
BC from
Better than expected
Love the look of these plates and customer services was excellent. They got these out to me in only 3 days!
Date published: 2025-07-07
Rated 5 out of
5
by
BC from
Better than expected
Love the look of these plates and customer services was excellent. They got these out to me in only 3 days!
Date published: 2025-07-07
Rated 5 out of
5
by
Billy G from
Excellent look and quality
Excellent look and quality. Makes every room look elegant and modern. I get many compliments from friends and guests.
Date published: 2024-10-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
When is this product expected to be back in stock? Is it expected to be back in stock?
This wallplate will be available again and according to production, it will not ship from production until 10/5/18.
Date published: 2018-08-21
Will a 5 gang wall plate in bronze ever be made again?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUM4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$102.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$40.79
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532M4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$9.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152M4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.52
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2BR6 | adorne Collection
A rich complement to stately shades and earth tone, with a hint of warmth.
$12.91
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPR6A09Q12-08 | Ortronics
EZ Patch™ Flat Pack Reduced Diameter


