adorne® Black Ink 3-Gang Screwless Wall Plate
AWP3GNK4
adorne Collection
adorne® Black Ink 1-Gang Screwless Wall Plate is rated
out of
5 by
13.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$29.74 USD
A strong, chic matte black to match darker hardware or strikingly contrast lighter shades/metals. A 1-Gang Wall Plate, it is perfectly sized to fit a standard-sized adorne device, or any combination of two half-sized adorne designer switches or outlets.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
| Color | Black Ink | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Plastic | ||
| Wall Plate Type | Dimmer/Switch, Outlet | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus UL514, cETLus | ||
| UPC Number | 785007071245 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 5.13 in | ||
| Product Width US | 7.06 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E143222 | ||
| cULus Listed | Yes |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 3 | ||
| Orientation | Vertical | ||
| Thickness | 0.07 in |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Annie from
Clean lines, cool colors
These switches and switch plates are so sleek. I'm changing ALL of my switches and switch plates in my house.
Date published: 2024-07-24
Rated 5 out of
5
by
Briana N. from
Durable, modern, affordable product
We are installing these throughout our home. They are solid, with a clean, modern appearance. The quality is very good for the price and the look completely transforms the space.
Date published: 2023-12-31
Rated 5 out of
5
by
Ernie M in Tucson from
My home looks amazing with Adorne!!
We saw all the wall plates and switches at our local lighting store in town! Love how clean and a finished look it gives every room we have installed the Legrand Adorne products, they are a bit pricey but we just do a room at a time, about 3 months later and our entire home has Adorne…. Looks so so good!! Every one who comes over always comments on our switches and outlets! Thx
Date published: 2023-10-17
Rated 5 out of
5
by
Denise from
nice upgrade
great addition to remodeled powder bathroom with black faucet
Date published: 2023-04-05
Rated 5 out of
5
by
Alvin from
Color blended marvelously.
I wasn't sure about how well the color will work with my design intent, but it blended marvelously. Once you're familiar with how the Adorne products are installed, installation is a breeze.
Date published: 2022-10-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are devices available in Black Ink or just the cover plates?
I wasn't able to find a socket or light switch in Black Ink so I used graphite color. It is close, but not an exact match
Date published: 2025-11-20
Is the finish flat/matte, gloss?
flat matte! looks amazing
Date published: 2019-05-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTP703TUW4 | adorne Collection
Contemporary control for virtually any dimmable bulb.
$88.77
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$8.21
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARTR152G4 | adorne Collection
Stay stylish and safe with this tamper-resistant outlet from adorne.
$7.52
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3NK4 | adorne Collection
A strong, chic matte black to match darker hardware or strikingly contrast lighter shades/metals.
$12.91
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GNK4 | adorne Collection
A strong, chic matte black to match darker hardware or strikingly contrast lighter shades/metals.
$21.12




