text.skipToContent text.skipToNavigation

adorne® Matte White 5-Gang Screwless Wall Plate with Microban®

adorne® Matte White 5-Gang Screwless Wall Plate with Microban® is rated 4.8 out of 5 by 58.
  • y_2026, m_10, d_5, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_34, tr_24
  • loc_en_US, sid_AWP5GPW1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT

$47.81 USD

Crisp and clean, this is an update on the quintessential neutral. Made exclusively for use with designer switches and outlets from the adorne Registered Collection. This wall plate* features enduring Microban Registered antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product. * Existing inventory of switches, dimmers and plastic wall plates from the adorne Registered Collection at some partner locations may not yet include Microban Registered protection. To confirm that a specific Legrand product is protected with Microban Registered, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label. No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Number of Gangs 5 Gang
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology.
  • Includes one Wall Plate and one Steel Frame for mounting the wall plate.
  • Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
  • A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
  • Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
  • Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
  • Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.

Specifications

General Info
Color Powder White
Product Type Wall Plate
Material Polycarbonate
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Construction Plastic
Features Antimicrobial Protection
Wall Plate Type Dimmer/Switch, Outlet
Warranty Type Limited Lifetime Warranty
Standard cULus UL514, cETLus
UPC Number 785007071405
Dimensions
Product Depth US 0.35 in
Product Height US 5.13 in
Product Width US 10.7 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E143222
cULus Listed  Yes
Technical Information
Indoor/Outdoor Indoor
Mounting Type Screwless
Number of Gangs 5
Orientation Vertical
Thickness 0.07 in

Reviews

Rated 3 out of 5 by from Still adore Adorne Great product but didn’t know there was a black rubber back band that is visible
Date published: 2022-11-19
Rated 5 out of 5 by from Great Product, Great Service We are going threw our entire house replacing outlets switches and dimmers. The product is very easy to install and provides a “fresh contemporary” look to the house.
Date published: 2020-08-31
Rated 2 out of 5 by from Not a good look I purchased these and switched the plugs for my entire house as in process of remodel not realizing that it really sticks out from the wall and the black trim which I didn't realize this had is extremely visible. I was going for a modern minimal look and liked the square plug but this is so much more noticeable then a normal plate. I like switches and plates to be invisible (as much as possible) not a decoration and these literally stick out prominently away from the wall. Note nothing wrong with product itself but be aware and make sure you like this look before purchasing. My bad for not looking at this more closely
Date published: 2019-12-21
Rated 5 out of 5 by from Love it Love the matte finish, as it takes makes the entire look quieter
Date published: 2026-09-24
Rated 5 out of 5 by from Solid mounting, Matte finish looks great. Love the solid metal backing plate and the Matte finish. wish the switches and sockets came in Matte too. Works much better than others with imperfectly flat walls.
Date published: 2025-11-06
  • y_2026, m_10, d_5, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_34, tr_24
  • loc_en_US, sid_AWP5GPW1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

I am confused after reading the reviews. Does the powder white wall plate come with a black trim? I don't see that in the pic or the write up. Do the adorne switches in white, match the powder, white one, or white gloss?

Asked by: mich
the powder white wall plate comes with 2 pieces one that attaches to the wall and then the face plate.  the face plate is a matte white with a softer texture...the back that attaches to the wall is black.  So the edge/trim is black.  White switch and powder white are a different finish.  Looks ok together.
Answered by: Anonymous
Date published: 2024-06-11

This question was asked, but all responses are from 2 years ago so I wanted to see if there was an update. Can the Powder White Wall Plate come with a white backing? That questions was asked a decent amount 2 years ago so hoping there was an update.

Asked by: Bailey
Hello Bailey, At this time, the powder white adorne wall plate is only available with a black trim. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2022-12-08

Is there a white-on-white option in powder white?  All I’m finding is the gloss finish.  Follow-on question...if not, would the powder face plate fit on the white back bracket from the gloss white-on-white if I buy one of each?

Asked by: SlyS
The Power White wallplate is only available with the black back trim plate and the wallplates are the same size regardless of color/finish.
Answered by: Legrand Technical Support
Date published: 2024-07-24

can you buy just the cover without the plate, I cracked one and just need the white plastic cover plate

Asked by: Maddog
The wallplate cover is not sold without the mounting frame. I would contact Technical Support about getting the cracked one replaced. adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2024-09-04

DO THE POWDER WHITE PLATES HAVE A BLACK BACK LIKE THE GLOSSY ONES OR DO THEY HAVE A WHITE BACK LIKE THE WHITE ON WHITE GLOSSY ONES. WEBSITE LEAVES A LOT TO BE DESIRED AS FAR AS DETAILS.

Asked by: BOB IN NAPLES FLORIDA
The Powder White wallplates are only available with the black back trim edging.
Answered by: Legrand Technical Support
Date published: 2020-09-08

I purchased a 3-gang nickel cover (Cat# RWP263NICC6) to cover an installed electrical box. I am only going to replace 2 of the current 3 switches. Do you have a dummy cover I can use in the third empty opening?

Asked by: Mike68
Yes, you can use the 326RNI Blank Insert to cover the unused opening: https://www.legrand.us/radiant/search.aspx?q=326rni
Answered by: Legrand Technical Support
Date published: 2020-06-08

Hello-  Can your order by calling your company and talking to a representative?  Thank you, Gavin

Asked by: Gavin
We do not take phone orders but you can order directly from our website or through any of our retail/distributors. adorne products 1.800.223.4185 opt 3 Mon - Fri: 8am - 8pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2020-04-09

Which "white" wallplate finish is the closest match to your white switches/outlets?

Asked by: Tiff Coe
Glossy white matches exactly. I have gloss white-on-white in the bathroom and kitchen and powder white in the other rooms. All look great! 
Answered by: anon
Date published: 2020-02-25
  • y_2026, m_10, d_5, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_AWP5GPW1, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT

You may also like...