text.skipToContent text.skipToNavigation

Discontinued - NO SUB

36464601 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Eventually the EZ-RJ45 blades will dull through long term heavy use. Renew your tool instantly with replacement blades.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • EZ-RJ45 Crimp Tool Replacement Blades

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
UPC Number 804428013495

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What tool does this go in? I’m looking at your ac3460 plugs and I’m trying to figure out what tool I need to use the plugs!!!!! Nothing on the plug package! Weird! Tried online, lol!! All I can find is replacement blades for ez rj45. I then tried using yo

Asked by: Bill
https://www.legrand.us/audio-visual/data-connectivity/installation-tools-and-connectors/ez-rj45-modular-plug-hand-tool/p/36455501
Answered by: Wiremold Tech Support
Date published: 2023-03-17
  • y_2025, m_9, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_36464601, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT