S-Video Keystone module, (4-pin DIN) to 110, Wiremold Ivory
KSSV-99
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Keystone multimedia and specialty modules support a variety of A/V connector types, creating a quality solution for your unique installation requirements.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Color | Ivory | ||
UPC Number | 662875527398 | ||
Country Of Origin | China | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 0.55 in | ||
Product Depth US | 1.08 in | ||
Product Height US | 0.63 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1