$1.07 USD
1-Gang Low Voltage Captive Screws. Cable-tie ports safely hold cables away from drywall during trim out
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green | ||
| Product Type | Mounting Bracket | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 785007618297 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 307707 | ||
| cULus Listed | Yes |
Resources (2)
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
are the screws good for both metal studs and wood? is the lip on the right hand side set for 1/2" or 3/4"? are the entries designed to hold ENT?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P100WD | On-Q
PL/BX Low Voltage Gangable Old Work from On-q
$6.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP1011WHV1 | On-Q
Pre-Configured HDMI 2-Port Strap
$49.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PLV1W | On-Q
1-Gang Low Voltage Old Work. Cable-tie ports safely hold cables away from drywall
$2.17
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PDV2B | On-Q
2-Gang Dual Low Voltage Mounting Bracket. Timesaving Quick/Click® technology mounts devices in a single tap.
$8.11
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3504WH | On-Q
4-Port Surface Box
$5.40
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26TELTVWCC10 | On-Q
Pre-configured Strap with 1 GHz F and 2 Phone Lines (4P4C)
$13.23
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3461WH | On-Q
RCA to F-Connector
$5.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PLV2W | On-Q
2-Gang Low Voltage Old Work. Cable-tie ports safely hold cables away from drywall
$2.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SLV1B | On-Q
1-Gang Low Voltage Mounting Bracket with QuickConnect. The Quick/Click Registered LV Brackets offer single tap technology
$1.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3409WH | On-Q
Single-Gang Surface Mount Box
$8.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXT2 | On-Q
Perfect post-adjustment of electrical boxes.
$3.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26TE16W | On-Q
3 Phone Line (6P6C) Decorator Strap
$11.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1902 | On-Q
19-in 2U Hinged Wall Mount Bracket with Switch Extenders
$81.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PLV2B | On-Q
2-Gang Low Voltage Mounting Bracket. Cable-tie ports safely hold cables away from drywall
$2.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EXT1 | On-Q
Perfect post-adjustment of electrical boxes.
$2.58
