$46.34 USD
The hinged door and trim ring easily attach to the ENP2080-NA plastic enclosure and is reversible, allowing the door to swing from right or left, adding flexibility to the installation. Purchase during the project trim-out phase to complete installation. The hinged door has extra venting along the center plane of the door to keep components cool and in lockable with provided screws or optional lock.
Pack Size
1-PK
- 1-PK
- 5-PK
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
- Adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
- Extra venting along the vertical plane allows for superior heat dissipation.
- Doors stack for efficient transportation and warehousing.
- Lockable with provided screws.
- Covers drywall hole for clean finish.
- UL listed.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Type | Enclosure | ||
| Material | ABS | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428433873 |
Dimensions
| Product Depth US | 1.35 in | ||
| Product Height US | 23.42 in | ||
| Product Width US | 17.48 in | ||
| Enclosure Size | 20 in |
Technical Information
| Enclosure Type | Traditional |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this plastic door be used with the steel EN2000 enclosure to extend the depth for cable headroom or is it only compatible with a plastic enclosure? If not, is there a cover compatible with the EN2000 to add depth?
There is not a depth extender for the EN2000. There is one for the EN2800 and EN4200 however. Refer to the attached page from the Structured Wiring and Connectivity guide.
Date published: 2021-05-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870WAMCC4 | radiant Collection
Single-Pole Switch with built-in Microban antimicrobial product protection.
$5.31
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC4002100 | On-Q
7.5-in Natural Cable Ties
$4.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3452WHV1 | On-Q
RJ45 Cat 6 Coupler Keystone Insert
$12.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP2080NA | On-Q
Plastic enclosure bucket only, compatible with ENP2060-NA.
$56.64





