$74.25 USD
Constructed with robust, wireless-transparent ABS plastic material, this lightweight 30-inch enclosure is designed to integrate wireless devices into traditional structured wiring installations. The enclosure mounts easily for both surface and recessed applications. The hinged door and trim ring (ENP3060-NA) can be purchased separately to complete the installation during the trim-out phase.
Pack Size
1-PK
- 1-PK
- 5-PK
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Constructed with robust, wireless-transparent ABS plastic material, this lightweight 30-inch enclosure is designed to integrate wireless devices into traditional structured wiring installations. The enclosure mounts easily for both surface and recessed applications. The hinged door and trim ring (ENP3060-NA) can be purchased separately to complete the installation during the trim-out phase.
- Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
- Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
- Installs into a single stud bay and has staggered mounting tabs to allow multiple enclosures to mount in adjacent stud bays.
- Tapered design allows enclosures to stack for efficient transportation and warehousing.
- Top surface includes five 2'' knockouts: rubber grommets available for purchase (AC1034).
- Bottom surface includes two AC receptacle box knockouts and two knockouts allowing vertical stackability.
- UL listed.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Type | Wiring Enclosure | ||
| Material | ABS | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428433958 |
Dimensions
| Product Depth US | 4.17 in | ||
| Product Height US | 30.8 in | ||
| Product Width US | 14.32 in | ||
| Enclosure Size | 30 in |
Resources (7)
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP3060NA | On-Q
Reversible hinged door and trim ring compatible with the ENP3080-NA and ENP3080-5NA bulk pack
$63.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$16.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050 | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single product
$21.84
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1041 | On-Q
The Fiber Management Spools are designed to neatly organize and manage fiber within a structured wiring enclosure
$5.40
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1062 | On-Q
On-Q 6 Outlet Enclosure Surge Protector with One USB-A and One USB-C
$37.12




